Healthcare
Rebel Applied helps maximize health outcomes with flexible indoor air quality features designed for medical office buildings and outpatient clinics.
- ECM fan arrays are designed for N+1 redundancy to prevent down time during service events
- Stainless steel liners and coil casings promotes longevity and cleanability
- Double-sloped stainless drain pans help remove excess water
- Microbe-killing UV lights keep coils clean of harmful microbial growth
- Advanced final filtration options — MERV 14 and 16 and HEPA
- Factory-installed humidifier grids help optimize indoor humidity in dry climates to limit viral and bacterial activity
Education
Rebel Applied optimizes the learning environment with quiet operation and configurable outside air management features such as air flow measuring, energy recovery and added filtration.
- Quiet operation is critical to the learning environment; for this reason, Rebel Applied is configurable with optional sound baffles, attenuators and quiet condenser fans
- Outside air flow measuring helps ensure adequate ventilation and direct feedback for optimized outside air control
- Factory installed energy recovery wheels lower the operating costs associated with the large percentages of outside air in education applications
- Flexible filtration options promote high indoor air quality with filtration efficiencies ranging from MERV 8 to MERV 16
Office
Rebel Applied provides class-leading efficiency with features designed to lower lifecycle operating costs all while providing quiet, comfortable working environments.
- Pick from three efficiency tiers to match site goals and maximize return on investment with efficiencies exceeding the 2023 minimums and the options for CEE Tier 2 rebates
- ECM fan arrays eliminate fan maintenance with no belts or bearings to maintain
- Smart control features like filter pressure monitoring, power measuring and refrigeration service diagnostics help manage operation and enhance serviceability
- Quiet operation is critical to working environments; for this reason, Rebel Applied is configurable with optional sound baffles, attenuators and quiet condenser fans